Shows 3 product(s)
VX Solo II, 1 HE circ., prim. conn. f/cyl., Type 1, Heating controller name: TC200
Product Type: VX Solo II, 1 HE circ., prim. conn. f/cyl., Type 1, 16 bar, 110 °C, Thermostatic - TC200/VS2
VX Solo II, 1 HE circ., prim. conn. f/cyl., Type 2, Heating controller name: TC200
Product Type: VX Solo II, 1 HE circ., prim. conn. f/cyl., Type 2, 16 bar, 110 °C, Thermostatic - TC200/VS2
Termix Compact 28 VX-FI, Type 1, Heating controller name: ECL 110
Product Type: Termix Compact 28 VX-FI, Type 1, 16 bar, 110 °C, ECL110