Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 23 producto(s)
Pressure switch, BCP3
Regulation range [bar] Pe: 0.00 - 6.00, Differential [bar]: 0.70 - 1.40, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 16.0
Pressure switch, BCP4
Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 1.00 - 2.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 25.0
Pressure switch, BCP3H
Regulation range [bar] Pe: 0.00 - 6.00, Differential [bar]: 0.40, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 16.0