Shows 941 product(s)
Accessories, sensors, Sensor MBT 120-710-000-P
Sensor MBT 120-710-000-P, Used for product: MBT 5111; MBT 5114, Packing format: Multi pack, Quantity per packing format: 45
Temperature sensor insert, MBT 152, 100 mm, MBT 152-001-0100-00-0000
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Cable, Electrical connection size: 2 wire, Used for product: MBT 3252; MBT 5252
Temperature sensor insert, MBT 150, 150 mm, MBT 150-000-150-0
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 3250; MBT 5250
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 200, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 80, Process connection type: NPT, 1/2-14, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 100, Process connection type: NPT, 1/2-14, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 60, Process connection type: NPT, 3/8-18, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560