You searched for:

mbt 5111

Did you mean

Shows 18 product(s)

084Z6240

Temperature sensor, MBT 5111, 82 mm

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Electrical connection: Cable, Electrical connection size: 2 wire

087U4247

Temperature sensor, MBT 5111, 150 mm, M,18x1.5, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 pin

087U4042

Temperature sensor, MBT 5111, 175 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4193

Temperature sensor, MBT 5111, 100 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4041

Temperature sensor, MBT 5111, 175 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4043

Temperature sensor, MBT 5111, 175 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4246

Temperature sensor, MBT 5111, 150 mm, G,1/2, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 pin

087U4057

Temperature sensor, MBT 5111, 200 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4230

Temperature sensor, MBT 5111, 30 mm, G,1/2, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: 2 wire, Electrical connection size: 2 wire

087U4051

Temperature sensor, MBT 5111, 225 mm, NPT,1/4-18, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

View: