You searched for:

mbs 1200

Did you mean

Shows 233 product(s)

063G1562

Pressure transmitter, MBS 1200, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: AMP SuperSeal, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-2211-C4GB04

063G1586

Pressure transmitter, MBS 1200, 0 bar - 400 bar, 0 psi - 5801.51 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-3611-C1GB04

063G1783

Pressure transmitter, MBS 1200, 0 bar - 100 bar, 0 psi - 1450 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-3011-C1GB04

063G2257

Pressure transmitter, MBS 1200, -1 bar - 9 bar, -14.5 psi - 130.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-D611-C1GB04

063G3015

Pressure transmitter, MBS 1200, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: MBS 1200-2213-C2AC02

063G4958

Pressure transmitter, MBS 1200, 0 bar - 50 bar, 0 psi - 725 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 1200-2713-C3BF08

063G2137

Pressure transmitter, MBS 1200, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: AMP SuperSeal, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-2011-C4GB04

063G1171

Pressure transmitter, MBS 1200, -1 bar - 10 bar, -14.5 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-8811-C1GB04

063G1410

Pressure transmitter, MBS 1200, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-3411-C1GB04

063G1655

Pressure transmitter, MBS 1200, 0 bar - 20 bar, 0 psi - 290 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-2311-C1GB04

View: