Shows 306 product(s)
Inclination position sensor, DST X730, 45 °, Redundant, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR045045HC10 L033X00
Inclination position sensor, DST X730, 10 °, Redundant, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR010010HC10 LS33X00
Inclination position sensor, DST X710, 10 °, 0.5 - 4.5 V
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: FV010000HA11 0033X02
Inclination position sensor, DST X720, 180 °, Single, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HC10 0033X00
Inclination position sensor, DST X720, 30 °, Single, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOS030000HC10 0033X00