You searched for:

sca-x

Shows 39 product(s)

084Z4168

Temperature sensor, MBT 3560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4173

Temperature sensor, MBT 3560, 40 mm, M,14x1.5

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4197

Temperature sensor, MBT 3560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4234

Temperature sensor, MBT 3560, 40 mm, M,14x1.5

Temperature range [°C]: 0 - 150, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

097U0211

Temperature sensor, MBT 5560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

View: