Shows 35 product(s)
Wire position sensor, DST X800, 4800 mm, Redundant, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 4800, Specification key: SN2R4800HC1 0033X00
Wire position sensor, DST X800, 3300 mm, Single, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 3300, Specification key: SM1S3300HC1 0033X00
Wire position sensor, DST X800, 6300 mm, Redundant, 0.5 - 4.5 V
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 6300, Specification key: SN2R6300HA1 L033X00
Wire position sensor, DST X800, 5300 mm, Half - redundant, CANopen
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 5300, Specification key: SN3H5300HC1 L033X00
Wire position sensor, DST X800, 6300 mm, Single, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 6300, Specification key: SM1S6300HC1 0033X00