Shows 35 product(s)
Wire position sensor, DST X800, 1800 mm, Single, 4 - 20 mA
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 1800, Specification key: SM1S1800HA3 0033X00
Wire position sensor, DST X800, 1800 mm, Redundant, 4 - 20 mA
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 1800, Specification key: SM1S1800HA3 L033X00
Wire position sensor, DST X800, 3300 mm, Single, 4 - 20 mA
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 3300, Specification key: SM1S3300HA3 0033X00
Wire position sensor, DST X800, 2300 mm, Single, 4 - 20 mA
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 2300, Specification key: SM1S2300HA3 0033X00
Wire position sensor, DST X800, 6300 mm, Single, 0.5 - 4.5 V
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 6300, Specification key: SM1S6300HA1 L033A00