Shows 35 product(s)
Wire position sensor, DST X800, 5300 mm, Single, 4 - 20 mA
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 5300, Specification key: SM1S5300HA3 0033A00
Wire position sensor, DST X800, 7300 mm, Redundant, 0.5 - 4.5 V
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 7300, Specification key: SO1R7300HA1 0033X00
Wire position sensor, DST X800, 1800 mm, Single, 4 - 20 mA
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 1800, Specification key: SM1S1800HA3 L033X00
Wire position sensor, DST X800, 4800 mm, Half - redundant, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 4800, Specification key: SN1H4800HC1 0033E00
Wire position sensor, DST X800, 3300 mm, Single, 0 - 10 V
Supply voltage [V] DC: 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 3300, Specification key: SM1S3300HA2 0033X0