Shows 7 product(s)
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.20 - 4.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 10 x 1, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15.0
Pressure switch, MBC 5100
Regulation range [bar] Pe: 5.00 - 20.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 10 x 1, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45.0
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.20 - 10.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 10 x 1, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15.0
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.20 - 4.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 10 x 1, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15.0
Pressure switch, MBC 5100
Regulation range [bar] Pe: 1.00 - 6.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 10 x 1, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 150.0