Shows 46 product(s)
Pressure transmitter, AKS 33, 0.00 bar - 13.79 bar, 0.00 psi - 200.00 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-6221-E3AC02-0
Pressure transmitter, MBS 33M, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 33M-2221-A6FA08-3
Pressure transmitter, MBS 33M, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 33M-1821-A6FA08-3
Pressure transmitter, AKS 33, 0.00 bar - 68.95 bar, 0.00 psi - 1000.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-7031-E3AC02-0
Pressure transmitter, MBS 3200, 0.30 bar - 1.50 bar, 4.35 psi - 21.75 psi
Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Deutsch, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 3200-R826-F9FA09-1