Shows 15 product(s)
Check valve, NRV 12s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 16s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 16s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODM, Outlet size [mm]: 16.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 19, Max. Working Pressure [bar]: 46.0
Inlet connection type: Flare, Inlet size [mm]: 19.00, Outlet connection type: Flare, Outlet size [mm]: 19.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 16s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack