You searched for:

mbt 5116

Shows 10 product(s)

Temperature sensor, MBT 5116

Process Connections: NPT1/4-18 , ANSI/ASME B1.20.1, Temperature range [°C]: -50 - 600, Insertion length [mm]: 80, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin

Temperature sensor, MBT 5116

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 600, Insertion length [mm]: 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

Temperature sensor, MBT 5116

Process Connections: G3/4 , ANSI/ASME B1.20.1, Temperature range [°C]: -50 - 600, Insertion length [mm]: 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: 2 wire, Electrical connection size: 3 pin

Temperature sensor, MBT 5116

Process Connections: G3/4 , ANSI/ASME B1.20.1, Temperature range [°C]: -50 - 600, Insertion length [mm]: 100, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: 2 wire, Electrical connection size: 3 pin

Temperature sensor, MBT 5116

Process Connections: G3/4 , ANSI/ASME B1.20.1, Temperature range [°C]: -50 - 600, Insertion length [mm]: 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: 2 wire, Electrical connection size: 3 pin

View: