You searched for:

mbs 1.00

Shows 14 product(s)

060G6478

Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D635-E3GB04-2

060G6479

Pressure transmitter, MBS 3000, -1.00 bar - 5.00 bar, -14.50 psi - 72.51 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-8731-E3GB04-2

060G6375

Pressure transmitter, MBS 3000, -1.00 bar - 3.00 bar, -14.50 psi - 43.51 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-8531-E3GB04-2

060G6381

Pressure transmitter, MBS 3000, -1.00 bar - 3.00 bar, -14.50 psi - 43.51 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-8531-E3GB04-2

View: