You searched for:

mbs 1.00

Did you mean

Shows 128 product(s)

Pressure transmitter, MBS 1900, -1.00 bar - 16.00 bar, -14.50 psi - 232.06 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/2

Pressure transmitter, MBS 1900, -1.00 bar - 3.00 bar, -14.50 psi - 43.51 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, -1.00 bar - 3.00 bar, -14.50 psi - 43.51 psi

Pressure unit reference: Gauge (relative), Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, -1.00 bar - 17.00 bar, -14.50 psi - 246.56 psi

Pressure unit reference: Gauge (relative), Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/4-18

Pressure transmitter, MBS 1900, -1.00 bar - 15.00 bar, -14.50 psi - 217.56 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4

View: