Shows 13 product(s)
Pressure switch, KP35
Regulation range [bar] Pe: -0.20 - 5.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP7W
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00 - 10.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35.0
Pressure switch, KP7W
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00 - 10.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35.0