Shows 6 product(s)
Pressure switch, KP6EW
Regulation range [bar] Pe: 8.00 - 42.00, Differential [bar]: 4.00 - 10.00, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 46.5
Pressure switch, KP1E
Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0
Pressure switch, KP7EB
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00, Contact function: SPDT gold, Reset function: Manual Max, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 32.0
Pressure switch, KP6EB
Regulation range [bar] Pe: 8.00 - 42.00, Differential [bar]: 4.00, Contact function: SPDT gold, Reset function: Manual Max, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 46.5
Pressure switch, KP1E
Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Contact function: SPDT gold, Reset function: Manual Min, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP7EW
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00 - 10.00, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 32.0