Shows 8 product(s)
Type: Spare part, Used for product: AKS 38, Type designation: Internal float accessory
Type: Spare part, Used for product: AKS 38, Type designation: Electric switch box
Connection type: Butt weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Connection type: Butt weld, Connection size [mm]: 25, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0