You searched for:

aks

Shows 28 product(s)

060G1889

Pressure transmitter, AKS 32, 0.00 - 6.89 bar, 0.00 - 100.00 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-5834-B1AC02-0

060G2029

Pressure transmitter, AKS 32, 0.00 - 13.79 bar, 0.00 - 200.00 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-6234-D1AC02-0

060G2031

Pressure transmitter, AKS 32, 0.00 - 34.47 bar, 0.00 - 500.00 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-6633-A3AC02-0

060G3858

Pressure transmitter, AKS 33, -1.00 - 10.00 bar, -14.50 - 145.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-8831-A3EC04-0

060G6186

Pressure transmitter, AKS 3000, 0.00 - 10.00 bar, 0.00 - 145.04 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: AKS 3000-2031-A3AB04-0

View: