You searched for:

RT

Shows 26 product(s)

Thermostat, RT101

Product name: Thermostat, Type: RT101, Reset function: Auto, Contact function: SPDT, Temperature range [°C] [Min]: 25, Sensor type: Remote bulb, Temperature range [°C] [Max]: 90

Thermostat, RT14

Product name: Thermostat, Type: RT14, Reset function: Auto, Contact function: SPDT, Temperature range [°C] [Min]: -5, Sensor type: Remote bulb, Temperature range [°C] [Max]: 30

Thermostat, RT107

Product name: Thermostat, Type: RT107, Reset function: Auto, Contact function: SPDT, Temperature range [°C] [Min]: 70, Sensor type: Remote bulb, Temperature range [°C] [Max]: 150

Thermostat, RT140

Product name: Thermostat, Type: RT140, Reset function: Auto, Contact function: SPDT, Temperature range [°C] [Min]: 15, Sensor type: Remote duct sensor, Temperature range [°C] [Max]: 45

Thermostat, RT140L

Product name: Thermostat, Type: RT140L, Reset function: Auto, Contact function: SPDT (neutral zone), Temperature range [°C] [Min]: 15, Sensor type: Remote duct sensor, Temperature range [°C] [Max]: 45

View: