Shows 6 product(s)
PAHT G pumps, PAHT G 256
Flow [gpm] [Max]: 59.900, Flow [l/min] [Max]: 294.40, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAHT G pumps, PAHT G 308
Flow [gpm] [Max]: 72.000, Flow [l/min] [Max]: 354.20, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAHT G pumps, PAHT G 308 Ex
Flow [gpm] [Max]: 72.000, Flow [l/min] [Max]: 354.20, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6
PAHT G pumps, PAHT G 256 Ex
Flow [gpm] [Max]: 59.900, Flow [l/min] [Max]: 294.40, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6
PAHT pumps, PAHT 256
Flow [gpm] [Max]: 76.500, Flow [l/min] [Max]: 294.40, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1250, Speed continuous [rpm] [Min]: 700