Shows 4 product(s)
Check valve, NRVA
Used for product: NRVA 25-32, Product description: Check Valve body, Further information: Without flange
Check valve, NRVA 25
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 25, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 32
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 32, Max. Working Pressure [bar]: 40.0
Flange set, Flange, 15 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3