You searched for:

NRVA

Shows 3 product(s)

Check valve, NRVA 32

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 32, Max. Working Pressure [bar]: 40.0

Check valve, NRVA 25

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 25, Max. Working Pressure [bar]: 40.0