Shows 9 product(s)
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 40, Max. Working Pressure [bar]: 40.0
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 50, Max. Working Pressure [bar]: 40.0
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 40 - 50; NRVA 40-50
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 40 - 50; NRVA 40-50
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: NRVA 40 - 50; NRVA 40-50