Shows 2 product(s)
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62L-C, Number of plates: 84, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62L-C, Number of plates: 92, Brazing material: Copper brazing