Shows 11 product(s)
Application: Heatpump, Function: Evaporator, Max working pressure [psi]: 653, Type designation: H118L-E, Number of plates: 126, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H118L-C, Number of plates: 200, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H118L-C, Number of plates: 130, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H118L-C, Number of plates: 166, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H118L-C, Number of plates: 78, Brazing material: Copper brazing