Shows 5 product(s)
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62L-C, Number of plates: 40, Brazing material: Copper brazing
Application: Heatpump, Function: Evaporator, Max working pressure [psi]: 696, Type designation: H62-EZU, Number of plates: 44, Brazing material: Copper brazing
Application: Heatpump, Function: Evaporator, Max working pressure [psi]: 696, Type designation: H62-EZU, Number of plates: 40, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62-CX, Number of plates: 24, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62-CX, Number of plates: 18, Brazing material: Copper brazing