Shows 11 product(s)
Micro Plate heat exchanger, MPHE H62L-CX
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 72, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-EZU
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-EZU
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 82, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 66, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-EZU
Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 70, Brazing material: Copper brazing