Micro Plate heat exchanger, MPHE C22L-E
111B2571
Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 24, Brazing material: Copper brazing
Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 24, Brazing material: Copper brazing
Gross weight | 2 Kg |
Net weight | 1.85 Kg |
EAN | 5702424689858 |
Gross weight | 2 Kg |
Net weight | 1.85 Kg |
EAN | 5702424689858 |
Application | Chiller |
Approval |
EAC KRAIA UA UL |
Brazing material | Copper brazing |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud; |
Function | Evaporator |
H1 conn. size | H3/8T |
H1 conn. type | Solder connection |
H2 conn. size | H3/8T |
H2 conn. type | Solder connection |
H3 conn. size | H1/2R |
H3 conn. type | Solder connection |
H4 conn. size | H1/2R |
H4 conn. type | Solder connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 22 |
Number of plates | 24 |
Packing format | Industrial pack |
Plate material no. | AISI 304L |
Plate material no. | AISI 304L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 112 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234ze R134a R22 R290A can't be used R32 R404A R407C R407F R410A R444B R452A R513A R600a |
Type | MPHE C22L-E |
Application | Chiller |
Approval |
EAC KRAIA UA UL |
Brazing material | Copper brazing |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud; |
Function | Evaporator |
H1 conn. size | H3/8T |
H1 conn. type | Solder connection |
H2 conn. size | H3/8T |
H2 conn. type | Solder connection |
H3 conn. size | H1/2R |
H3 conn. type | Solder connection |
H4 conn. size | H1/2R |
H4 conn. type | Solder connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 22 |
Number of plates | 24 |
Packing format | Industrial pack |
Plate material no. | AISI 304L |
Plate material no. | AISI 304L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 112 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234ze R134a R22 R290A can't be used R32 R404A R407C R407F R410A R444B R452A R513A R600a |
Type | MPHE C22L-E |