You searched for:

MBT 5250, Temperature Sensors

Shows 3 product(s)

Temperature sensor, MBT 5250

Process Connections: M18x1.5 , ISO 965, Temperature range [°C]: -50 - 200, Insertion length [mm]: 50, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet, Electrical connection size: 4 pin

Temperature sensor, MBT 5250

Process Connections: M18x1.5 , ISO 965, Temperature range [°C]: -50 - 200, Insertion length [mm]: 50, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet, Electrical connection size: 4 pin

Temperature sensor, MBT 5250

Process Connections: M14x1.5 , ISO 965, Temperature range [°C]: -50 - 200, Insertion length [mm]: 40, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet, Electrical connection size: 4 pin