Sensor pocket, MBT 120
087U4219
Protection tube diameter [mm]: 6.0, Insertion length [mm]: 100, Process connection type: G, 3/4, Temperature range [°C]: 0 - 800, Protection tube material: AISI 316 Ti, Used for product: MBT 5114
Protection tube diameter [mm]: 6.0, Insertion length [mm]: 100, Process connection type: G, 3/4, Temperature range [°C]: 0 - 800, Protection tube material: AISI 316 Ti, Used for product: MBT 5114
Gross weight | 0.193 Kg |
Net weight | 0.187 Kg |
Volume | 0.123 Liter |
EAN | 5702428920902 |
Gross weight | 0.193 Kg |
Net weight | 0.187 Kg |
Volume | 0.123 Liter |
EAN | 5702428920902 |
China RoHS compliance | Out of scope |
Connection type | G |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Insertion type | Fixed |
Internal connection size | 1/4 |
Internal connection type | G |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 3/4 |
Process connection standard | ASME B1.1 |
Process connection type | G |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 800 °C |
Temperature range [°C] [min] | 0 °C |
Temperature range [°F] [max] | 1472 °F |
Temperature range [°F] [min] | 32 °F |
Type | MBT 120 |
Type designation | MBT 120-800-100-4 |
UK RoHS compliance | Out of scope |
Used for product | MBT 5114 |
China RoHS compliance | Out of scope |
Connection type | G |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Insertion type | Fixed |
Internal connection size | 1/4 |
Internal connection type | G |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 3/4 |
Process connection standard | ASME B1.1 |
Process connection type | G |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 800 °C |
Temperature range [°C] [min] | 0 °C |
Temperature range [°F] [max] | 1472 °F |
Temperature range [°F] [min] | 32 °F |
Type | MBT 120 |
Type designation | MBT 120-800-100-4 |
UK RoHS compliance | Out of scope |
Used for product | MBT 5114 |