Shows 73 product(s)
Temperature sensor, MBT 3270, 28 mm, G,1/4
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 50 mm, M,14x1.5
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 303, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 28 mm, M,14x1.5
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 303, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 28 mm, M,14x1.5
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 35 mm, UNF,9/16-18
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 303, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin