Shows 12 product(s)
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 150, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 6.0, Insertion length [mm]: 250, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153