Shows 3 product(s)
Pressure transmitter, MBS 3050, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-D631-E4FB04-4
Pressure transmitter, MBS 3050, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-D631-C1GB04-2
Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D635-E3GB04-2