Shows 4 product(s)
Pressure transmitter, MBS 3300, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3300-D611-A9AB08-0
Pressure transmitter, MBS 3300, 0.00 bar - 9.00 bar, 0.00 psi - 130.53 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: MBS 3300-CR11-A9FA20-1
Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D631-A1AB04-0
Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D635-A1AB04-0