Did you mean
Shows 42 product(s)
Pressure transmitter, MBS 3300, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2031-E3AB04-0
Pressure transmitter, MBS 3300, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3300-2031-E3AC04-0
Pressure transmitter, MBS 3300, 0.34 bar - 1.51 bar, 5.00 psi - 22.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Bayonet, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 3300-D711-E8CD14-3
Pressure transmitter, MBS 3300, 0.00 bar - 6.00 bar, 0.00 psi - 87.04 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: Flange, Pressure connection size: Port Ø2.5, Specification key: MBS 3300-1811-A0CD28-4
Pressure transmitter, MBS 3300, 0.00 bar - 50.00 bar, 0.00 psi - 725.19 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: Flange, Pressure connection size: Port Ø2.5, Specification key: MBS 3300-2731-A0CD28-4