You searched for:

MBS 3300

Did you mean

Shows 42 product(s)

060G6788

Pressure transmitter, MBS 3300, 0.00 bar - 10.43 bar, 0.00 psi - 150.00 psi

Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Bayonet, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 3300-6026-G3CD16-3

060G6550

Pressure transmitter, MBS 3300, 0.00 bar - 12.00 bar, 0.00 psi - 174.04 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 3300-DP21-A0BD11-0

060G3722

Pressure transmitter, MBS 3300, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-1831-A0AB04-0

060G6450

Pressure transmitter, MBS 3300, 0.00 bar - 10.00 bar, 0.00 psi - 145.03 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2011-A0GB04-2

060G5636

Pressure transmitter, MBS 3300, -1.00 bar - 5.00 bar, -14.50 psi - 72.52 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-8711-A0AB04-0

View: