Shows 2 product(s)
Pressure transmitter, MBS 1250, 69.00 bar - 207.00 bar, 1000.00 psi - 3000.00 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 1250-761T-C3BD08
Pressure transmitter, MBS 1250, 0.00 bar - 206.00 bar, 0.00 psi - 3000.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 1250-7611-C2BD08