You searched for:

MBS 2100

Did you mean

Shows 9 product(s)

Pressure transmitter, MBS 2100

Product name: Pressure transmitter, Type: MBS 2100, Pressure range [psi]: 0.00 - 580.15, Pressure range [bar]: 0.00 - 40.00, Pressure connection size: 1/2, Pressure connection type: G, Electrical connection: Bayonet

Pressure transmitter, MBS 2100

Product name: Pressure transmitter, Type: MBS 2100, Pressure range [psi]: 0.00 - 87.02, Pressure range [bar]: 0.00 - 6.00, Pressure connection size: 1/4, Pressure connection type: G, Electrical connection: Cable

Pressure transmitter, MBS 2100

Product name: Pressure transmitter, Type: MBS 2100, Pressure range [psi]: 0.00 - 150.00, Pressure range [bar]: 0.00 - 10.34, Pressure connection size: 1/4-18, Pressure connection type: NPT, Electrical connection: Bayonet

Pressure transmitter, MBS 2100

Product name: Pressure transmitter, Type: MBS 2100, Pressure range [psi]: 0.00 - 50.00, Pressure range [bar]: 0.00 - 3.44, Pressure connection size: 1/4-18, Pressure connection type: NPT, Electrical connection: Bayonet

Pressure transmitter, MBS 2100

Product name: Pressure transmitter, Type: MBS 2100, Pressure range [psi]: 0.00 - 232.06, Pressure range [bar]: 0.00 - 16.00, Pressure connection size: 18 x 1.5, Pressure connection type: M, Electrical connection: Bayonet

View: