Shows 17 product(s)
Thermostat, CAS178
Temperature range [°C]: 20 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Case/room controller (EEV), AK-CC55 Single Coil UI
Function: AKV, Pe, 5 Relays, Display, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10
Case/room controller (TXV), AK-CC55 Water Loop
Function: 5 Relays, Semi/ Plug-in, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Case/room controller (EEV), AK-CC55 Compact
Function: TXV/AKV, Pe, 3 Relays, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Case/room controller (EEV), AK-CC55 Single Coil
Function: AKV, Pe, 5 Relays, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10