Shows 17 product(s)
Switches accessories, Sensor Pocket CAS/KPS 160mm G½"
Sensor Pocket CAS/KPS 160mm G½", Packing format: Multi pack, Quantity per packing format: 10
Switches accessories, Sensor Pocket CAS/KPS 65mm G½"
Sensor Pocket CAS/KPS 65mm G½", Packing format: Multi pack, Quantity per packing format: 10
Switches accessories, Sensor Pocket CAS/KPS 75mm G½"
Sensor Pocket CAS/KPS 75mm G½", Packing format: Multi pack, Quantity per packing format: 10
Switches accessories, Sensor Pocket CAS/KPS 110mm G½"
Sensor Pocket CAS/KPS 110mm G½", Packing format: Multi pack, Quantity per packing format: 10
Switches accessories, Sensor Pocket CAS/KPS 110mm G½"
Sensor Pocket CAS/KPS 110mm G½", Packing format: Multi pack, Quantity per packing format: 10
Thermostat, CAS178
Temperature range [°C]: 20 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS180
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS181
Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS181
Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP67
Thermostat, CAS180
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67