Shows 68 product(s)
Multifunction valve body, ICV 25 HA4A, Flange
Connection type: Flange, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 32 PM, Flange
Connection type: Flange, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 32 A4A, Flange
Connection type: Flange, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 40 HA4A, Flange
Connection type: Flange, Used for product: ICM 40; ICS 40; ICLX 40
Multifunction valve body, ICV 50 HA4A, Flange
Connection type: Flange, Used for product: ICM 50; ICLX 50; ICS 50
Multifunction valve body, ICV 65 HA4A, Flange
Connection type: Flange, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 20, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICM 20
Multifunction valve body, ICV 65, Soldering, 76 mm
Connection type: Soldering, Connection size [mm]: 76, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 20, NPT, 20 mm
Connection type: NPT, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 25, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 28 mm
Connection type: Soldering, Connection size [mm]: 28, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, NPT, 25 mm
Connection type: NPT, Connection size [mm]: 25, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 40, Soldering, 42 mm
Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40
Multifunction valve body, ICV 76, Soldering, 76 mm
Connection type: Soldering, Connection size [mm]: 76, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 65, Soldering, 79 mm
Connection type: Soldering, Connection size [mm]: 79, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 20, Soldering, 16 mm
Connection type: Soldering, Connection size [mm]: 16, Used for product: ICM 20
Multifunction valve body, ICV 20, Soldering, 16 mm
Connection type: Soldering, Connection size [mm]: 16, Used for product: ICM 20
Multifunction valve body, ICV 20, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICM 20
Multifunction valve body, ICV 25, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 28 mm
Connection type: Soldering, Connection size [mm]: 28, Used for product: ICS 25; ICM 25