You searched for:

REG-SA

Shows 318 product(s)

148B5941

Hand operated regulating valve, REG-SA SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.50, Max. Working Pressure [bar]: 52.0

148B5943

Hand operated regulating valve, REG-SA SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.50, Max. Working Pressure [bar]: 52.0

148B5956

Hand operated regulating valve, REG-SA SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0

148B5957

Hand operated regulating valve, REG-SA SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0

148B6482

Hand operated regulating valve, REG-SA SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0

148B6486

Hand operated regulating valve, REG-SA SS 32, Stainless steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0

148B5298

Hand operated regulating valve, REG-SA SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0

148B5385

Hand operated regulating valve, REG-SA SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0

148B5494

Hand operated regulating valve, REG-SA SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.000, Max. Working Pressure [bar]: 52.0

148B5495

Hand operated regulating valve, REG-SA SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.000, Max. Working Pressure [bar]: 52.0

View: