You searched for:

ICV

Shows 168 product(s)

027H2135

Multifunction valve body, ICV 25, Butt weld, 40 mm

Connection type: Butt weld, Connection size [mm]: 40, Used for product: ICS 25; ICM 25

027H4122

Multifunction valve body, ICV 40, Socket weld, 40 mm

Connection type: Socket weld, Connection size [mm]: 40, Used for product: ICM 40; ICS 40; ICLX 40

027H4127

Multifunction valve body, ICV 40, Butt weld, 50 mm

Connection type: Butt weld, Connection size [mm]: 50, Used for product: ICM 40; ICS 40; ICLX 40

027H6122

Multifunction valve body, ICV 65, Butt weld, 65 mm

Connection type: Butt weld, Connection size [mm]: 65, Used for product: ICS 65; ICLX 65; ICM 65

027H6123

Multifunction valve body, ICV 65, Socket weld, 65 mm

Connection type: Socket weld, Connection size [mm]: 65, Used for product: ICS 65; ICLX 65; ICM 65

027H2131

Multifunction valve body, ICV 25, Butt weld, 20 mm

Connection type: Butt weld, Connection size [mm]: 20, Used for product: ICS 25; ICM 25

027H2132

Multifunction valve body, ICV 25, Socket weld, 20 mm

Connection type: Socket weld, Connection size [mm]: 20, Used for product: ICS 25; ICM 25

027H4120

Multifunction valve body, ICV 40, Butt weld, 40 mm

Connection type: Butt weld, Connection size [mm]: 40, Used for product: ICM 40; ICS 40; ICLX 40

View: