You searched for:

aks

Shows 60 product(s)

084H4582

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1143, Supply voltage [V] DC: 14 - 30

084H4517

Liquid level sensor, AKS 4100, Coaxial version D22

Design: Coaxial version D22, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 280, Supply voltage [V] DC: 14 - 30

084H4518

Liquid level sensor, AKS 4100, Coaxial version D22

Design: Coaxial version D22, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 280, Supply voltage [V] DC: 14 - 30

084H4524

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 488, Supply voltage [V] DC: 14 - 30

084H4530

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 488, Supply voltage [V] DC: 14 - 30

View: