You searched for:

REG-SA SS and REG-SB SS

Shows 51 product(s)

148B5942

Hand operated regulating valve, REG-SA SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.50, Max. Working Pressure [bar]: 52.0

148B5944

Hand operated regulating valve, REG-SA SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0

148B6484

Hand operated regulating valve, REG-SA SS 32, Stainless steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B5297

Hand operated regulating valve, REG-SA SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0

148B5675

Hand operated regulating valve, REG-SA SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0

View: