You searched for:

ECtemp 316

Shows 721 product(s)

084Z2293

Temperature sensor, MBT 5250, 150 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9

084Z2297

Temperature sensor, MBT 5250, 50 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9

084Z2315

Temperature transmitter, MBT 5252, 50 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z2324

Sensor pocket, MBT 120

Protection tube diameter [mm]: 6.0, Insertion length [mm]: 200, Process connection type: M, 18x1.5, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

084Z2325

Sensor pocket, MBT 120

Protection tube diameter [mm]: 6.0, Insertion length [mm]: 125, Process connection type: G, 3/8, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

View:

  • 77
  • /
  • 145