Did you mean
Shows 42 product(s)
Pressure transmitter, MBS 3250, 0 bar - 250 bar, 0 psi - 3625 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-343B-E3GB04-1
Pressure transmitter, MBS 3250, 0 bar - 250 bar, 0 psi - 3625 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: AMP Econoseal, J-series, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-3433-G1GB04-1
Pressure transmitter, MBS 3250, 0 bar - 250 bar, 0 psi - 3625 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: AMP Econoseal, J-series, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-3432-A2GB04-1
Pressure transmitter, MBS 3250, 0 bar - 500 bar, 0 psi - 7250 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 3250-3736-C2CD17-3
Pressure transmitter, MBS 3250, 0 bar - 600 bar, 0 psi - 8700 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 3250-3836-C2CD17-3