You searched for:

ECtemp 850

Shows 166 product(s)

097U0309

Temperature transmitter, MBT 9110, 0 °C - 120 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z3108

Temperature transmitter, MBT 9110, -50 °C - 100 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z5114

Temperature transmitter, MBT 9110, 0 °C - 150 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z5190

Temperature transmitter, MBT 9110, 0 °C - 100 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z6207

Temperature transmitter, MBT 9110, 0 °C - 600 °C

Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

View: